Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
High-Speed bell shaped suction cup for (oval) very dynamic handling of smooth and oily workpieces
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Nipple material | Aluminum |
Connection | M10-AG |
Add. function | Friction disc |
Attribute | Value |
---|---|
Bmax(S) | 24 mm |
Bs | 18.70 mm |
dn | 4.10 mm |
G1 | M10-M |
H | 31.30 mm |
LG1 | 8 mm |
Lmax(S) | 67 mm |
Ls | 61.80 mm |
SW1 | 16 mm |
SW2 | 4 mm |
SW3 | 5 mm |
Z (Stroke) | 4.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 56 N |
Lateral force | 44 N |
Lateral force (oily surface) | 62 N |
Volume | 5 cm³ |
Curve radius (min) (convex) | 10 mm |
Hose diameter (rec.) d | 4 mm |
Dimensions (LxB) | 60 x 20 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Weight | 27.80 g |
Product family | SAOXM |
Ordering information: SAOXM 60x20 ED-85 M10-AG
Bell-shaped suction cup SAOXM (elastomer part with insert including friction disc + connection element) is delivered assembled.The assembly consists of:
Available spare parts: suction cup SAOXM, Schmalz-Connector-Insert, Schmalz-Connector upper part (Schmalz-Connector-Adapter), Schmalz-Connector lower part (Schmalz-Connector-Screw)