SAX 115 ED-85 M16-AG

Part no.: 10.01.19.00235

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size115
Suction cup materialElastodur ED
Material hardness [Shore A]85 Shore A
ConnectionM16-M
Number of folds0
SAX 115 ED-85 M16-AG
Attribute Value
dn 6.10 mm
Dmax(S) 129.40 mm
Ds 116 mm
G1 M16-M
H 42.60 mm
LG1 12 mm
SW1 22 mm
Z (Stroke) 20.20 mm
Attribute Value
Suction force (-600mbar) 549 N
Lateral force 390 N
Lateral force (oily surface) 584 N
Volume 142 cm³
Curve radius (min) (convex) 50 mm
Size 115
Connection M16-M
Number of folds 0
Suction cup material Elastodur ED
Material hardness [Shore A] 85 Shore A
Weight 76 g
Product family SAX
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SAX 115 ED-85 M16-AG

Suction cup SAX, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.