SAX 60 ED-85 G3/8-IG

Part no.: 10.01.19.00152

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size60
Suction cup materialElastodur ED
Material hardness [Shore A]85 Shore A
ConnectionG3/8"-F
Number of folds0
SAX 60 ED-85 G3/8-IG
Attribute Value
dn 6.75 mm
Dmax(S) 69.70 mm
Ds 61.50 mm
G1 G3/8"-F
H 33.40 mm
LG1 12 mm
SW1 22 mm
Z (Stroke) 10.90 mm
Attribute Value
Suction force (-600mbar) 154 N
Lateral force 107 N
Lateral force (oily surface) 155 N
Volume 25.20 cm³
Curve radius (min) (convex) 30 mm
Size 60
Connection G3/8"-F
Number of folds 0
Suction cup material Elastodur ED
Material hardness [Shore A] 85 Shore A
Weight 29.50 g
Product family SAX
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SAX 60 ED-85 G3/8-IG

Suction cup SAX, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.