SAX 40 ED-85 G1/4-AG

Part no.: 10.01.19.00214

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size40
Suction cup materialElastodur ED
Material hardness [Shore A]85 Shore A
ConnectionG1/4"-M
Number of folds0
SAX 40 ED-85 G1/4-AG
Attribute Value
dn 6.10 mm
Dmax(S) 45.40 mm
Ds 41.30 mm
G1 G1/4"-M
H 29.30 mm
LG1 14.50 mm
SW1 22 mm
Z (Stroke) 7.10 mm
Attribute Value
Suction force (-600mbar) 69 N
Lateral force 49 N
Lateral force (oily surface) 71 N
Volume 8.50 cm³
Curve radius (min) (convex) 25 mm
Size 40
Connection G1/4"-M
Number of folds 0
Suction cup material Elastodur ED
Material hardness [Shore A] 85 Shore A
Weight 33.50 g
Product family SAX
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SAX 40 ED-85 G1/4-AG

Suction cup SAX, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.