Bell-Shaped Suction Cups SGGN

  • Round, bell-shaped suction cup for handling of concave or convex workpieces with very small radii of curvature
  • Handling of sheet metal in very dynamic applications (shorter cycle times)
  • Prevention of oscillation of workpieces during handling, thanks to very stiff construction
  • Suitable for use in, for example, feeder systems for press lines in the automotive industry

The product family Bell-Shaped Suction Cups SGGN phases out and is still available until Oct 1, 2019

Beginning on this date, items in this product family can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at or . You can also contact us using the contact form.

Our Highlights...

  • Special material: Vulkollan VU1
  • Optimum shape
  • Bell-shaped suction cup
  • Very stiff suction cup

Your Benefits...

  • Extreme wear-resistance; lifetime 20 times higher compared to standard NBR
  • For multi-shift operations with very short cycle times
  • Handling of convex or concave workpieces, such as car bodywork components
  • Very good stability when subjected to horizontal forces and acceleration
 

Individual items in the product family Bell-Shaped Suction Cups SGGN

 

assets/Artikelbild/10.01.01.11172_00.jpg
Phase-out article
SGGN 53 NBR-55 G1/4-AG
10.01.01.11172
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 53
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Brass
Vacuum connection: G1/4"-M

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.01.01.10422_00.jpg
Phase-out article
SGGN 53 NBR-55 G3/8-IG
10.01.01.10422
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 53
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: G3/8"-F

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.01.01.10429_00.jpg
Phase-out article
SGGN 53 NBR-55 M10-AG
10.01.01.10429
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 53
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Steel
Vacuum connection: M10-M

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.01.01.11173_00.jpg
Phase-out article
SGGN 80 NBR-55 G1/4-AG
10.01.01.11173
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 80
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Brass
Vacuum connection: G1/4"-M

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.01.01.10423_00.jpg
Phase-out article
SGGN 80 NBR-55 G3/8-IG
10.01.01.10423
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 80
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: G3/8"-F

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10010110430_00.jpg
Phase-out article
SGGN 80 NBR-55 M10-AG
10.01.01.10430
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 80
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Steel
Vacuum connection: M10-M

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.01.01.00835_00.jpg
Phase-out article
SGGN 85 VU1-72 G1/4-AG
10.01.01.00835
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 85
Suction cup material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Steel
Vacuum connection: G1/4"-M

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.01.01.00628_00.jpg
Phase-out article
SGGN 115 NBR-55 G1/4-AG
10.01.01.00628
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 115
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M

This item phases out and is still available until 10/1/2019