Bellows Suction Cups SAB (1.5 Folds)

  • Round, bellows suction cup with 1.5 folds for dynamic handling of metal sheets (short cycle times)
  • Handling of thin steel sheets and aluminum sheets without deformation
  • Handling of pre-shaped metal sheet parts, since bellows shape permits optimum adaptation
  • For use e.g. in feeder systems for press lines in the automotive industry
  • Special groove on the bottom of the cup prevents the oily metal sheets from slipping and permits precise positioning in punching presses etc.

Our Highlights...

  • 1.5 folds
  • Large, structured inner support
  • Stiff top fold

Your Benefits...

  • Optimum adaptation and sealing to curved workpieces, very good damping during placement on workpiece
  • No deep-drawing of the workpiece; capable of handling high lateral forces
  • Good resistance to horizontal forces and lateral acceleration
 

Individual items in the product family Bellows Suction Cups SAB (1.5 Folds)

 

  1. 1
  2. 2
  3. 3
SAB 22 NBR-60 G1/4-AG
10.01.06.01653
Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 22
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: G1/4"-M
Nipple material: Aluminium
Number of folds: 1.5
SAB 22 NBR-60 G1/4-IG
10.01.06.01533
Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 22
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: G1/4"-F
Nipple material: Aluminium
Number of folds: 1.5
SAB 22 NBR-60 G3/8-IG
10.01.06.01650
Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 22
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: G3/8"-F
Nipple material: Brass, nickel-plated
Number of folds: 1.5
SAB 22 NBR-60 M10-AG
10.01.06.01654
Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 22
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: M10-M
Nipple material: Steel
Number of folds: 1.5
SAB 22 NBR-60 M14x1.5-AG
10.01.06.01655
Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 22
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: M14x1.5-M
Nipple material: Aluminium
Number of folds: 1.5
SAB 22 NBR-60 RA
10.01.06.01663
Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 22
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection:
Rectangular adapter
Nipple material: Aluminium
Number of folds: 1.5
SAB 30 NBR-60 G1/4-AG
10.01.06.01197
Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 30
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: G1/4"-M
Nipple material: Aluminium
Number of folds: 1.5
SAB 30 NBR-60 G1/4-IG
10.01.06.01196
Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 30
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: G1/4"-F
Nipple material: Aluminium
Number of folds: 1.5
SAB 30 NBR-60 G3/8-IG
10.01.06.01198
Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 30
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: G3/8"-F
Nipple material: Brass, nickel-plated
Number of folds: 1.5
SAB 30 NBR-60 M10-AG
10.01.06.01200
Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 30
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: M10-M
Nipple material: Steel
Number of folds: 1.5

  1. 1
  2. 2
  3. 3