Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB) | 80 x 40 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Steel |
Connection | M10-AG |
Number of folds | 1.5 |
Attribute | Value |
---|---|
B1 | 40 mm |
Bmax(S) | 43 mm |
Bs | 40.60 mm |
dn | 4 mm |
G1 | M10-M |
H | 29.70 mm |
L1 | 73.30 mm |
LG1 | 10 mm |
Lmax(S) | 83 mm |
Ls | 80.60 mm |
SW1 | 17 mm |
Z (Stroke) | 9 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 65 N |
Pull-off force | 131.70 N |
Lateral force | 152.80 N |
Lateral force (oily surface) | 73.60 N |
Volume | 21.80 cm³ |
Curve radius (min) (convex) | 25 mm |
Hose diameter (rec.) d | 6 mm |
Dimensions (LxB) | 80 x 40 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Number of folds | 1.50 |
Weight | 36.30 g |
Product family | SAOB |
Ordering information: SAOB 80x40 NBR-60 M10-AG
Suction cup SAOB, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.