Edge Gripper Suction Cups SAOK (oval)

  • Handling of structural parts with edges and narrow radii
  • Handling of workpieces designed with little even surfaces for suction
  • Handling with highest holding forces for safe processing, even with oiled surfaces
  • Highest dynamic handling for shortening cycle times
  • Handling of sheet metal for body-shop and press-shop applications (cold and hot forming)
  • Suction cups not suitable for flat workpieces

Our Highlights...

  • Optimized geometry of sealing lip
  • High holding forces
  • Small size
  • Material NBR-60
  • Material HT2-65

Your Benefits...

  • Excellent sealing properties
  • Shortest cycle times
  • Flexible positioning possibilities
  • Optimal adaptation and high forces
  • Long term temperature- resistant up to 250 °C for hot forming (silicone-free)
 

Individual items in the product family Edge Gripper Suction Cups SAOK (oval)

 

SAOK 70x25 NBR-60 RA
10.01.01.12481
Edge gripper suction cup (oval) for dynamic handling of structured surfaces
Dimensions (LxW): 70 x 25 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection:
Rectangular adapter
Nipple material: Aluminium
SAOK 70x25 NBR-60 G3/8-IG
10.01.01.12460
Edge gripper suction cup (oval) for dynamic handling of structured surfaces
Dimensions (LxW): 70 x 25 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: G3/8"-F
Nipple material: Brass
SAOK 70x25 NBR-60 G1/4-IG
10.01.01.12459
Edge gripper suction cup (oval) for dynamic handling of structured surfaces
Dimensions (LxW): 70 x 25 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: G1/4"-F
Nipple material: Brass
SAOK 70x25 NBR-60 G1/4-AG
10.01.01.12458
Edge gripper suction cup (oval) for dynamic handling of structured surfaces
Dimensions (LxW): 70 x 25 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: G1/4"-M
Nipple material: Aluminium