Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size | 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Steel |
Connection | M10-AG |
Attribute | Value |
---|---|
dn | 4 mm |
Dmax(S) | 34 mm |
Ds | 31 mm |
G1 | M10-M |
H | 20 mm |
LG1 | 12 mm |
SW1 | 17 mm |
Z (Stroke) | 3 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 38 N |
Lateral force | 30 N |
Lateral force (oily surface) | 28 N |
Volume | 2.72 cm³ |
Curve radius (min) (convex) | 40 mm |
Hose diameter (rec.) d | 4 mm |
Size | 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Weight | 25.50 g |
Number of folds | 0 |
Product family | SAF |
Ordering information: SAF 30 NBR-60 M10-AG
Suction cup SAF, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.