Flat Suction Cups SAOF (Oval)

  • Oval, flat suction cup for dynamic handling of metal sheets with short cycle times
  • Handling of thin steel sheets and aluminum sheets without deformation or deep-drawing
  • For use e.g. in feeder systems for press lines in the automotive industry
  • Handling of long, narrow metal sheet parts, e.g. reinforcing ribs and plates
  • Groove on the bottom prevents oily sheets from slipping and permits precise positioning in stamping presses etc.

Our Highlights...

  • Wide range of sizes
  • Large, structured inner support
  • Flat, oval suction cup
  • Soft and flexible sealing lip

Your Benefits...

  • For a wide range of workpiece sizes and shapes
  • No deep-drawing of the workpiece; capable of handling high lateral forces, even on oily metal sheets
  • Handling of long, narrow workpieces (sections, tubes) or flat workpieces with bars
  • Good sealing
 

Individual items in the product family Flat Suction Cups SAOF (Oval)

 

  1. 1
  2. 2
  3. 3
SAOF 50x16 NBR-45 G1/4-AG
10.01.05.00550
Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxB): 50 x 16 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 45 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M
SAOF 50x16 NBR-60 G1/4-AG
10.01.05.00521
Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxB): 50 x 16 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M
SAOF 50x16 NBR-45 G1/4-IG
10.01.05.00551
Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxB): 50 x 16 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 45 °Sh
Nipple material: Brass, nickel-plated
Vacuum connection: G1/4"-F
SAOF 50x16 NBR-60 G1/4-IG
10.01.05.00511
Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxB): 50 x 16 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Brass, nickel-plated
Vacuum connection: G1/4"-F
SAOF 50x16 NBR-45 G3/8-IG
10.01.05.00553
Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxB): 50 x 16 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 45 °Sh
Nipple material: Brass, nickel-plated
Vacuum connection: G3/8"-F
SAOF 50x16 NBR-60 G3/8-IG
10.01.05.00518
Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxB): 50 x 16 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Brass, nickel-plated
Vacuum connection: G3/8"-F
SAOF 50x16 NBR-45 M10-AG
10.01.05.00555
Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxB): 50 x 16 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 45 °Sh
Nipple material: Steel
Vacuum connection: M10-M
SAOF 50x16 NBR-60 M10-AG
10.01.05.00527
Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxB): 50 x 16 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Steel
Vacuum connection: M10-M
SAOF 50x16 NBR-45 M14x1.5-AG
10.01.05.00556
Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxB): 50 x 16 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 45 °Sh
Nipple material: Aluminium
Vacuum connection: M14x1.5-M
SAOF 50x16 NBR-60 M14x1.5-AG
10.01.05.00530
Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxB): 50 x 16 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: M14x1.5-M

  1. 1
  2. 2
  3. 3