Suction Cups for Handling Sheet Metal

Suction cups for handling sheet metal also with oily surfaces, handling blanks when unstacking as well as sheet metal parts with convex surfaces. Maximum absorption of lateral forces, oil resistance, and wear-resistant in highly dynamic processes.
 

Bell-Shaped Suction Cups SAX

  • Diameter: 30 to 115 mm
  • Material: ED
  • Vulcanized connection nipple

Bell-Shaped Suction Cups SAXM

  • Diameter: 20 to 115 mm
  • Material: ED
  • Connection element modular (assembled)

Bell-Shaped Suction Cups SAOXM (Oval)

  • Dimensions: 60 x 20 to 100 x 40 mm
  • Material: ED
  • Connection element modular (assembled)

Flat Suction Cups SAF

  • Diameter: 30 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAF HT2

  • Diameter: 30 to 60 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAB (1.5 Folds)

  • Diameter: 22 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAB HT2 (1.5 Folds)

  • Diameter: 22 to 80 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SABT-C (1.5 Folds)

  • Diameters: 60 and 80 mm
  • Material: NBR

Flat Suction Cups SAOF (Oval)

  • Dimensions: 50 x 16 to 140 x 70 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAOF HT2 (Oval)

  • Dimensions: 60 x 23 to 100 x 50 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAOB (Oval, 1.5 Folds)

  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)

  • Dimensions: 60 x 30 and 80 x 40 mm
  • Material: HT2
  • Connection nipple vulcanized to elastom. part

Bell-Shaped Suction Cups SAOG (Oval)

  • Dimensions: 60 x 20 to 95 x 40 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Bell-Shaped Suction Cups SAOG-S

  • Dimensions: 60 x 20 to 95 x 40 mm
  • Material: NBR
  • Connection nipple securely fastened

Bell-Shaped Suction Cups SAG

  • Dimensions: 45 to 80 mm
  • Material: NBR
  • Connection nipple securely fastened

Edge Gripper Suction Cups SAOK (oval)

  • Dimensions: 70 x 25 mm
  • Material: NBR
  • Connection nipple securely fastened

Edge Gripper Suction Cups for Hot Forming SAOK HT2 (oval)

  • Dimensions: 70 x 25 mm
  • Material: HT2
  • Vulcanize-bonded connection nipple

Bellows Suction Cups SAB2 P (2.5 Folds)

  • Diameter: 20 mm
  • Material: NBR, HT1
  • Push-in function

Flat Suction Cups PFYN VU1

  • Diameter: 15 to 95 mm
  • Material: VU1
  • Connection nipple plugged into elastomer part

Flat Suction Cups SAFT-C

  • Diameters: 60 and 80 mm
  • Material: NBR

Bell-Shaped Suction Cups SGGN

  • Diameter: 53 to 115 mm
  • Material: NBR, VU1
  • Connection nipple plugged into elastomer part or vulcanized to elastomer part