Flat Suction Cups SHFN

  • Round, flat suction cup for handling furniture parts, parquet flooring, laminated and unlaminated chipboard, etc.
  • Version with vulcanized insert, for vacuum systems in rough operating conditions, where the suction cups are not always fully covered or may be placed directly on the edge of the workpiece
  • Handling of objects with very rough surfaces with sealing ring made of special foam

Our Highlights...

  • Soft sealing lip
  • Sealing lip with inner sealing edge
  • Specifically structured lower surface of cup
  • Version SHFN...E with integrated insert
  • Dirt filter (optional)

Your Benefits...

  • Optimal adaptation to uneven workpiece surfaces
  • Very good sealing on rough and smooth surfaces
  • Suitable for highly dynamic operations and short cycle times
  • Increased stability in rough operating conditions
  • Usage in dusty surroundings
 

Individual items in the product family Flat Suction Cups SHFN

 

  1. 1
  2. 2
  3. 3
SHFN 50 NK-45 G1/4-AG
10.01.01.11693
Flat suction cup (round) for highly dynamic handling of wood
Size: 50
Suction cup material:
Natural Rubber NK
Material hardness: 45 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M
SHFN 50 NK-45 G1/4-IG
10.01.01.11694
Flat suction cup (round) for highly dynamic handling of wood
Size: 50
Suction cup material:
Natural Rubber NK
Material hardness: 45 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-F
SHFN 50 NK-45 G1/4-AG E
10.01.01.14630
Flat suction cup (round) for highly dynamic handling of wood
Size: 50
Suction cup material:
Natural Rubber NK
Material hardness: 45 °Sh
Vacuum connection: G1/4"-M
Type: E
SHFN 50 NK-45 G1/4-IG E
10.01.01.14599
Flat suction cup (round) for highly dynamic handling of wood
Size: 50
Suction cup material:
Natural Rubber NK
Material hardness: 45 °Sh
Vacuum connection: G1/4"-F
Type: E
SHFN 50 NK-45 G1/4-AG MOS
10.01.01.11695
Flat suction cup (round) for highly dynamic handling of wood
Size: 50
Suction cup material:
Natural Rubber NK
Material hardness: 45 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M
Additional feature:
Sealing lip with MOS
SHFN 50 NK-45 G1/4-IG MOS
10.01.01.11696
Flat suction cup (round) for highly dynamic handling of wood
Size: 50
Suction cup material:
Natural Rubber NK
Material hardness: 45 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-F
Additional feature:
Sealing lip with MOS
SHFN 50 NK-45 G1/4-AG MOS-TV
10.01.01.11700
Flat suction cup (round) for highly dynamic handling of wood
Size: 50
Suction cup material:
Natural Rubber NK
Material hardness: 45 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M
Additional feature:
Sealing lip with sensing valve
SHFN 50 NK-45 G1/4-AG TV
10.01.01.11699
Flat suction cup (round) for highly dynamic handling of wood
Size: 50
Suction cup material:
Natural Rubber NK
Material hardness: 45 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M
Additional feature: Sensing valve
SHFN 70 NK-45 G1/4-AG
10.01.01.11689
Flat suction cup (round) for highly dynamic handling of wood
Size: 70
Suction cup material:
Natural Rubber NK
Material hardness: 45 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M
SHFN 70 NK-45 G1/4-IG
10.01.01.11690
Flat suction cup (round) for highly dynamic handling of wood
Size: 70
Suction cup material:
Natural Rubber NK
Material hardness: 45 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-F

  1. 1
  2. 2
  3. 3