Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for highly dynamic handling of wood
Size | 50 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 45 Shore A |
Nipple material | Aluminum |
Connection | G1/4-AG |
Attribute | Value |
---|---|
d2 | 21 mm |
dn | 4.40 mm |
Dmax(S) | 55 mm |
Ds | 52 mm |
G1 | G1/4"-M |
H | 26.20 mm |
LG1 | 11 mm |
SW1 | 17 mm |
Z (Stroke) | 3 mm |
Attribute | Value |
---|---|
Size | 50 |
Suction cup material | Natural Rubber NK |
Suction force d2 | 40 N |
Suction force (-600mbar) | 110 N |
Lateral force | 95 N |
Volume | 6.30 cm³ |
Curve radius (min) (convex) | 41 mm |
Hose diameter (rec.) d | 4 mm |
Number of folds | 0 |
Weight | 19.10 g |
Product family | SHFN |
Ordering information: SHFN 50 NK-45 G1/4-AG MOS
Suction cup SHFN (elastomer part + connection nipple) is delivered assembled.
The assembly consists of:
Available spare parts: suction cup SHF, connection nipple SA-NIP and RED-NIP, sealing ring, touch valve
Available accessories: filter screen (sieve, round)