• Round suction plate for handling and separation of flat, porous or absorbent workpieces
  • Separation of workpieces by injection of a throttled flow of compressed air into a separate area of the suction cup
Product Highlights
  • Suction cup with double sealing lip for flat, porous or absorbent materials such as MDF, hard fibre
  • Separation function by compressed air impulse prevents self-adhesion when stacking porous boards
  • Fastest cycle times thanks to low own volume
  • High suction force with small dimensions
Suction Plates SPC
  • Robust, wear-resistant suction cup SPC with double sealing lip, consisting of two seals (inner and outer) and aluminum supporting plate
  • Seals are clipped securely into the supporting plate with specially shaped sections
  • Inner seal separates the central cell for the flow of compressed air from the vacuum area
  • When worn, the seals can be replaced separately; the aluminum supporting plate can be re-used
  • The supporting plate has one threaded hole in the center (for connection of the compressed air A) for the separation (1) and a second threaded hole towards the edge (for connection of the vacuum B) for gripping
  • Series SPC-TV with touch valve: deactivation of unused suction cups to prevent the entry of unwanted air
  • Diameter: 160 to 250 mm
  • Material: NBR
  • Supporting plate securely clipped to elastomer part
The matching documentation for this product is available in this section.

Documents

Language

Filter by