Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Rubber seal for SPL suction cup
Attribute | Value |
---|---|
d | 58 mm |
D | 105 mm |
L | 0.80 mm |
Attribute | Value |
---|---|
Size | 90 |
Suction cup material | Silicate fabric ST |
Weight | 6.70 g |
Product family | DR-SPL-HT |
Ordering information: DR-SPL-HT 90 ST