Flat Suction Cups SAF HT2

  • Round, flat suction cups for dynamic handling of hot metal sheets up to 250 °C (short cycle times)
  • Unloading of parts after forming
  • Handling of thin aluminum sheets without deformation or deep drawing
  • For use e.g. in feeder systems for press lines in the automotive industry

Our Highlights...

  • Silicone-free material HT2
  • Large structured inner support
  • Soft and flexible sealing lip

Your Benefits...

  • Absence of PWIS (paint wetting impairment substances), temperature resistance up to 250 °C long term
  • No deep drawing of the workpiece; capable of handling high lateral forces
  • Good sealing, even on slightly curved surfaces
 

Individual items in the product family Flat Suction Cups SAF HT2

 

  1. 1
  2. 2
SAF 30 HT2-65 G1/4-AG
10.01.01.12349
Flat suction cup (round) for very dynamic handling
Size: 30
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 200 °C
Nipple material: Aluminium
Vacuum connection: G1/4"-M
SAF 30 HT2-65 G1/4-IG
10.01.01.12348
Flat suction cup (round) for very dynamic handling
Size: 30
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 200 °C
Nipple material: Aluminium
Vacuum connection: G1/4"-F
SAF 30 HT2-65 G3/8-IG
10.01.01.12350
Flat suction cup (round) for very dynamic handling
Size: 30
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 200 °C
Nipple material: Brass, nickel-plated
Vacuum connection: G3/8"-F
SAF 40 HT2-65 G1/4-AG
10.01.01.12353
Flat suction cup (round) for very dynamic handling
Size: 40
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 200 °C
Nipple material: Aluminium
Vacuum connection: G1/4"-M
SAF 40 HT2-65 G1/4-IG
10.01.01.12352
Flat suction cup (round) for very dynamic handling
Size: 40
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 200 °C
Nipple material: Aluminium
Vacuum connection: G1/4"-F
SAF 40 HT2-65 G3/8-IG
10.01.01.12354
Flat suction cup (round) for very dynamic handling
Size: 40
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 200 °C
Nipple material: Brass, nickel-plated
Vacuum connection: G3/8"-F
SAF 50 HT2-65 G1/4-AG
10.01.01.12357
Flat suction cup (round) for very dynamic handling
Size: 50
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 200 °C
Nipple material: Aluminium
Vacuum connection: G1/4"-M
SAF 50 HT2-65 G1/4-IG
10.01.01.12356
Flat suction cup (round) for very dynamic handling
Size: 50
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 200 °C
Nipple material: Brass, nickel-plated
Vacuum connection: G1/4"-F
SAF 50 HT2-65 G3/8-IG
10.01.01.12358
Flat suction cup (round) for very dynamic handling
Size: 50
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 200 °C
Nipple material: Aluminium
Vacuum connection: G3/8"-F
SAF 60 HT2-65 G1/4-AG
10.01.01.12361
Flat suction cup (round) for very dynamic handling
Size: 60
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 200 °C
Nipple material: Aluminium
Vacuum connection: G1/4"-M

  1. 1
  2. 2