Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round)for wear-resistant handling
Attribute | Value |
---|---|
d | 4.50 mm |
d2 | 10.50 mm |
D1 | 20 mm |
Dk | 10 mm |
Dmax(S) | 21 mm |
Ds | 20 mm |
H | 22.10 mm |
H2 | 3.80 mm |
H3 | 9 mm |
Z (Stroke) | 9 mm |
Attribute | Value |
---|---|
Size | 20 |
Nipple family | N 016 |
Number of folds | 2.50 |
Suction cup material | Silicone SI-HD |
Material hardness [Shore A] | 65 Shore A |
Ordering information: FG 20 SI-HD-65 N016