Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 40 |
Suction cup material | Polyvinyl chloride PVC |
Material hardness [Shore A] | 50 Shore A |
Number of folds | 2.5 |
Attribute | Value |
---|---|
d | 10.80 mm |
d2 | 23.40 mm |
D1 | 40.40 mm |
Dk | 18.70 mm |
Dmax(S) | 44 mm |
Ds | 40 mm |
H | 41.70 mm |
H2 | 20.70 mm |
Z (Stroke) | 10.90 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 21.70 N |
Pull-off force | 56 N |
Volume | 15.22 cm³ |
Curve radius (min) (convex) | 60 mm |
Hose diameter (rec.) d | 6 mm |
Size | 40 |
Nipple family | N 033 |
Number of folds | 2.50 |
Suction cup material | Polyvinyl chloride PVC |
Material hardness [Shore A] | 50 Shore A |
Weight | 14.30 g |
Product family | FG |
Ordering information: FG 40 PVC-50 N033
Suction cup FG PVC (elastomer part + connection element) is delivered assembled. The assembly consists of: