Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 50 |
Suction cup material | Polyvinyl chloride PVC |
Material hardness [Shore A] | 50 Shore A |
Number of folds | 2.5 |
Attribute | Value |
---|---|
d | 10.80 mm |
d2 | 30.40 mm |
D1 | 50.50 mm |
Dk | 18.70 mm |
Dmax(S) | 54 mm |
Ds | 50 mm |
H | 47.20 mm |
H2 | 20.70 mm |
Z (Stroke) | 15.20 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 36.60 N |
Pull-off force | 68 N |
Volume | 28.40 cm³ |
Curve radius (min) (convex) | 75 mm |
Hose diameter (rec.) d | 6 mm |
Size | 50 |
Nipple family | N 033 |
Number of folds | 2.50 |
Suction cup material | Polyvinyl chloride PVC |
Material hardness [Shore A] | 50 Shore A |
Weight | 22.10 g |
Product family | FG |
Ordering information: FG 50 PVC-50 N033
Suction cup FG PVC (elastomer part + connection element) is delivered assembled. The assembly consists of: