Bellows Suction Cups FG SI-HD (2.5 Folds)

  • Round bellows suction cup with 2.5 folds with height adjustment and damping effect for handling fragile workpieces
  • Use in processes requiring extremely robust silicone suction cups
  • Handling highly abrasive workpieces, e.g. packaging, cylindrical glass containers (ampules, vials), etc.
  • Use in food-safe processes at temperatures up to 180° C

Our Highlights...

  • Round suction cups made of special material SI-HD
  • Flexible sealing lip
  • Highly stiff top fold

Your Benefits...

  • Wearproof silicone suction cup for heavy loads and reliable handling of highly abrasive materials; temperatureresistant from -30° C to180° C; food-safe
  • Highly adaptable to curved surfaces or uneven workpieces
  • Good stability against lateral forces at high acceleration speeds
 

Individual items in the product family Bellows Suction Cups FG SI-HD (2.5 Folds)

 

FG 7 SI-HD N016
Efficient
New
FG 7 SI-HD N016
10.01.06.03901
Bellows suction cup (round)for wear-resistant handling
Size: 7
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Material characteristics:
FDA-compatible
Number of folds: 2.5
FG 9 SI-HD N016
Efficient
New
FG 9 SI-HD N016
10.01.06.03148
Bellows suction cup (round)for wear-resistant handling
Size: 9
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Material characteristics:
FDA-compatible
Number of folds: 2.5
FG 25 SI-HD N016
Efficient
New
FG 25 SI-HD N016
10.01.06.03246
Bellows suction cup (round)for wear-resistant handling
Size: 25
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Number of folds: 2.5