Bellows Suction Cups FGA SI-MD (1.5 Folds)

  • Special material for use in processes utilizing metal detectors or cameras, e.g. the food industry
  • Handling food products such as bread, pizza or baked goods on discharge conveyors
  • Handling at temperatures up to 180° C
  • Use in food industry processes requiring metal-detectable suction cups

Our Highlights...

  • Round bellows suction cups made of special material SI-MD
  • Special material of silicone suitable for applications with high temperatures

Your Benefits...

  • Metal detectable suction cups made of silicone for process reliable handling in food industry
  • Food grade according to FDA and BfR regulation, temperature resistance -30 ° up to +180 °C
 

Individual items in the product family Bellows Suction Cups FGA SI-MD (1.5 Folds)

 

FGA 11 SI-MD-55 N016
10.01.06.04151
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 11
Suction cup material:
Silicone SI metal detectable
Material hardness: 55 °Sh
Number of folds: 1.5
FGA 14 SI-MD-55 N016
10.01.06.04114
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 14
Suction cup material:
Silicone SI metal detectable
Material hardness: 55 °Sh
Number of folds: 1.5
FGA 16 SI-MD-55 N016
10.01.06.04115
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 16
Suction cup material:
Silicone SI metal detectable
Material hardness: 55 °Sh
Number of folds: 1.5
FGA 20 SI-MD-55 N016
10.01.06.03892
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 20
Suction cup material:
Silicone SI metal detectable
Material hardness: 55 °Sh
Material characteristics:
FDA-compatible
Number of folds: 1.5
FGA 22 SI-MD-55 N016
10.01.06.04152
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 22
Suction cup material:
Silicone SI metal detectable
Material hardness: 55 °Sh
Number of folds: 1.5
FGA 25 SI-MD-55 N016
10.01.06.04153
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 25
Suction cup material:
Silicone SI metal detectable
Material hardness: 55 °Sh
Number of folds: 1.5
FGA 33 SI-MD-55 N018
10.01.06.04096
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 33
Suction cup material:
Silicone SI metal detectable
Material hardness: 55 °Sh
Material characteristics:
FDA-compatible
Number of folds: 1.5
FG 14 SI-MD-55 N016
10.01.06.03982
Bellows suction cup (round) for very uneven workpieces
Size: 14
Suction cup material:
Silicone SI metal detectable
Material hardness: 55 °Sh
Material characteristics:
FDA-compatible
Number of folds: 2.5