Bellows Suction Cups FSG SI-HD (2.5 Folds)

  • Round bellows suction cup with 2.5 folds with height adjustment and damping effect for handling fragile workpieces
  • Use in processes requiring extremely robust silicone suction cups
  • Handling highly abrasive workpieces, e.g. packaging, cylindrical glass containers (ampules, vials), etc.
  • Use in food-safe processes at temperatures up to 180 °C

Our Highlights...

  • Round suction cups made of special material SI-HD
  • Flexible sealing lip
  • Highly stiff top fold

Your Benefits...

  • Wearproof silicone suction cup for heavy loads and reliable handling of highly abrasive materials; temperatureresistant from -30 °C to 180 °C; food-safe
  • Highly adaptable to curved surfaces or uneven workpieces
  • Good stability against lateral forces at high acceleration speeds
 

Individual items in the product family Bellows Suction Cups FSG SI-HD (2.5 Folds)

 

  1. 1
  2. 2
FSG 9 SI-HD M5-AG
10.01.06.04157
Bellows suction cup (round) for very uneven workpieces
Size: 9
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Nipple material: Aluminium
Vacuum connection: M5-M
Number of folds: 2.5
FSG 9 SI-HD G1/8-AG
10.01.06.04158
Bellows suction cup (round) for very uneven workpieces
Size: 9
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Nipple material: Aluminium
Vacuum connection: G1/8"-M
Number of folds: 2.5
FSG 9 SI-HD G1/8-IG
10.01.06.04159
Bellows suction cup (round) for very uneven workpieces
Size: 9
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Nipple material: Aluminium
Vacuum connection: G1/8"-F
Number of folds: 2.5
FSG 12 SI-HD M5-AG
10.01.06.04160
Bellows suction cup (round) for very uneven workpieces
Size: 12
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Nipple material: Aluminium
Vacuum connection: M5-M
Number of folds: 2.5
FSG 12 SI-HD G1/8-AG
10.01.06.04161
Bellows suction cup (round) for very uneven workpieces
Size: 12
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Nipple material: Aluminium
Vacuum connection: G1/8"-M
Number of folds: 2.5
FSG 12 SI-HD G1/8-IG
10.01.06.04162
Bellows suction cup (round) for very uneven workpieces
Size: 12
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Nipple material: Aluminium
Vacuum connection: G1/8"-F
Number of folds: 2.5
FSG 14 SI-HD M5-AG
10.01.06.04163
Bellows suction cup (round) for very uneven workpieces
Size: 14
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Nipple material: Aluminium
Vacuum connection: M5-M
Number of folds: 2.5
FSG 14 SI-HD G1/8-AG
10.01.06.04164
Bellows suction cup (round) for very uneven workpieces
Size: 14
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Nipple material: Aluminium
Vacuum connection: G1/8"-M
Number of folds: 2.5
FSG 14 SI-HD G1/8-IG
10.01.06.04165
Bellows suction cup (round) for very uneven workpieces
Size: 14
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Nipple material: Aluminium
Vacuum connection: G1/8"-F
Number of folds: 2.5
FSG 18 SI-HD M5-AG
10.01.06.04166
Bellows suction cup (round) for very uneven workpieces
Size: 18
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Nipple material: Aluminium
Vacuum connection: M5-M
Number of folds: 2.5

  1. 1
  2. 2