Bellows Suction Cups FSGA SI-HD (1.5 Folds)

  • Round bellows suction cup with 1.5 folds with height adjustment and damping effect for handling fragile workpieces
  • Use in processes requiring extremely robust silicone suction cups
  • Handling highly abrasive workpieces, e.g. packaging, cylindrical glass containers (ampules, vials), etc.
  • Use in food-safe processes at temperatures up to 180 °C

Our Highlights...

  • Round suction cups made of special material SI-HD
  • Flexible sealing lip
  • Highly stiff top fold

Your Benefits...

  • Wearproof silicone suction cup for heavy loads and reliable handling of highly abrasive materials; temperatureresistant from -30 °C to180 °C; food-safe
  • Highly adaptable to curved surfaces or uneven workpieces
  • Good stability against lateral forces at high acceleration speeds
 

Individual items in the product family Bellows Suction Cups FSGA SI-HD (1.5 Folds)

 

  1. 1
  2. 2
FSGA 6 SI-HD M5-AG
10.01.06.04175
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 6
Number of folds: 1.5
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Nipple material: Aluminium
Vacuum connection: M5-M
FSGA 6 SI-HD M5-IG
10.01.06.04174
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 6
Number of folds: 1.5
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Nipple material: Aluminium
Vacuum connection: M5-F
FSGA 11 SI-HD M5-AG
10.01.06.04176
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 11
Number of folds: 1.5
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Nipple material: Aluminium
Vacuum connection: M5-M
FSGA 11 SI-HD G1/8-AG
10.01.06.04177
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 11
Number of folds: 1.5
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Nipple material: Aluminium
Vacuum connection: G1/8"-M
FSGA 11 SI-HD G1/8-IG
10.01.06.04178
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 11
Number of folds: 1.5
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Nipple material: Aluminium
Vacuum connection: G1/8"-F
FSGA 14 SI-HD M5-AG
10.01.06.04179
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 14
Number of folds: 1.5
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Nipple material: Aluminium
Vacuum connection: M5-M
FSGA 14 SI-HD G1/8-AG
10.01.06.04180
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 14
Number of folds: 1.5
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Nipple material: Aluminium
Vacuum connection: G1/8"-M
FSGA 14 SI-HD G1/8-IG
10.01.06.04181
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 14
Number of folds: 1.5
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Nipple material: Aluminium
Vacuum connection: G1/8"-F
FSGA 16 SI-HD M5-AG
10.01.06.04182
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 16
Number of folds: 1.5
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Nipple material: Aluminium
Vacuum connection: M5-M
FSGA 16 SI-HD G1/8-AG
10.01.06.04183
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 16
Number of folds: 1.5
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Nipple material: Aluminium
Vacuum connection: G1/8"-M

  1. 1
  2. 2