Bellows Suction Cups FSGA SI-MD (1.5 Folds)

  • Special material for use in processes utilizing metal detectors or cameras, e.g. the food industry
  • Handling food products such as bread, pizza or baked goods on discharge conveyors
  • Handling at temperatures up to 180° C
  • Use in food industry processes requiring metal-detectable suction cups

Our Highlights...

  • Round bellows suction cups made of special material SI-MD
  • Special material of silicone suitable for applications with high temperatures

Your Benefits...

  • Metal detectable suction cups made of silicone for process reliable handling in food industry
  • Food grade according to FDA and BfR regulation, temperature resistance -30 ° up to +180 °C
 

Individual items in the product family Bellows Suction Cups FSGA SI-MD (1.5 Folds)

 

  1. 1
  2. 2
FSGA 11 SI-MD M5-AG
10.01.06.04193
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 11
Number of folds: 1.5
Suction cup material:
Silicone SI metal detectable
Material hardness: 55 °Sh
Material property: imprint-free
Nipple material: Aluminium
Vacuum connection: M5-M
FSGA 14 SI-MD G1/8-AG
10.01.06.04197
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 14
Number of folds: 1.5
Suction cup material:
Silicone SI metal detectable
Material hardness: 55 °Sh
Material property: imprint-free
Nipple material: Aluminium
Vacuum connection: G1/8"-M
FSGA 11 SI-MD G1/8-AG
10.01.06.04194
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 11
Number of folds: 1.5
Suction cup material:
Silicone SI metal detectable
Material hardness: 55 °Sh
Material property: imprint-free
Nipple material: Aluminium
Vacuum connection: G1/8"-M
FSGA 14 SI-MD G1/8-IG
10.01.06.04198
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 14
Number of folds: 1.5
Suction cup material:
Silicone SI metal detectable
Material hardness: 55 °Sh
Material property: imprint-free
Nipple material: Aluminium
Vacuum connection: G1/8"-F
FSGA 11 SI-MD G1/8-IG
10.01.06.04195
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 11
Number of folds: 1.5
Suction cup material:
Silicone SI metal detectable
Material hardness: 55 °Sh
Material property: imprint-free
Nipple material: Aluminium
Vacuum connection: G1/8"-F
FSGA 16 SI-MD M5-AG
10.01.06.04199
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 16
Number of folds: 1.5
Suction cup material:
Silicone SI metal detectable
Material hardness: 55 °Sh
Material property: imprint-free
Nipple material: Aluminium
Vacuum connection: M5-M
FSGA 14 SI-MD M5-AG
10.01.06.04196
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 14
Number of folds: 1.5
Suction cup material:
Silicone SI metal detectable
Material hardness: 55 °Sh
Material property: imprint-free
Nipple material: Aluminium
Vacuum connection: M5-M
FSGA 16 SI-MD G1/8-AG
10.01.06.04200
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 16
Number of folds: 1.5
Suction cup material:
Silicone SI metal detectable
Material hardness: 55 °Sh
Material property: imprint-free
Nipple material: Aluminium
Vacuum connection: G1/8"-M
FSGA 16 SI-MD G1/8-IG
10.01.06.04201
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 16
Number of folds: 1.5
Suction cup material:
Silicone SI metal detectable
Material hardness: 55 °Sh
Material property: imprint-free
Nipple material: Aluminium
Vacuum connection: G1/8"-F
FSGA 20 SI-MD M5-AG
10.01.06.04202
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 20
Number of folds: 1.5
Suction cup material:
Silicone SI metal detectable
Material hardness: 55 °Sh
Material property: imprint-free
Nipple material: Aluminium
Vacuum connection: M5-M

  1. 1
  2. 2