Bellows Suction Cups SPB1 (1.5 Folds)

  • Round, bellows suction cup with 1.5 folds for the use in cardboard box and tray erectors
  • Handling of cardboard and rigid packaging in top-loading and side-loading machines
  • Palletizing and depalletizing processes
  • Heavy-duty applications that require suction cups with excellent sealing and low wear

Our Highlights...

  • Flexible, adaptable sealing lip
  • Robust, reinforced main body
  • Interlocking of sealing-lip and fold due to locking elements
  • Large effective suction surface
  • Wear-proof and abrasion-proof material Elastodur ED-65

Your Benefits...

  • Excellent sealing performance on cardboard and rigid packaging
  • High intrinsic stability in dynamic processes
  • Form-locking connection to avoid sliding of the suction cup
  • High suction force but small dimensions of the suction cup
  • Very low wear; approx. 3x the service life of NBR
 

Individual items in the product family Bellows Suction Cups SPB1 (1.5 Folds)

 

  1. 1
  2. 2
SPB1 10 ED-65 M5-AG
SPB1 10 ED-65 M5-AG
10.01.06.03489
Bellows suction cup (round) for very uneven workpieces
Size: 10
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: M5-M
Number of folds: 1.5
SPB1 10 ED-65 M5-IG
SPB1 10 ED-65 M5-IG
10.01.06.03568
Bellows suction cup (round) for very uneven workpieces
Size: 10
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: M5-F
Number of folds: 1.5
SPB1 15 ED-65 G1/8-AG
SPB1 15 ED-65 G1/8-AG
10.01.06.03490
Bellows suction cup (round) for very uneven workpieces
Size: 15
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8"-M
Number of folds: 1.5
SPB1 15 ED-65 G1/8-IG
SPB1 15 ED-65 G1/8-IG
10.01.06.03491
Bellows suction cup (round) for very uneven workpieces
Size: 15
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8"-F
Number of folds: 1.5
SPB1 20 ED-65 G1/8-AG
SPB1 20 ED-65 G1/8-AG
10.01.06.03492
Bellows suction cup (round) for very uneven workpieces
Size: 20
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8"-M
Number of folds: 1.5
SPB1 20 ED-65 G1/8-IG
SPB1 20 ED-65 G1/8-IG
10.01.06.03493
Bellows suction cup (round) for very uneven workpieces
Size: 20
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8"-F
Number of folds: 1.5
SPB1 25 ED-65 G1/8-AG
SPB1 25 ED-65 G1/8-AG
10.01.06.03494
Bellows suction cup (round) for very uneven workpieces
Size: 25
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8"-M
Number of folds: 1.5
SPB1 25 ED-65 G1/8-IG
SPB1 25 ED-65 G1/8-IG
10.01.06.03495
Bellows suction cup (round) for very uneven workpieces
Size: 25
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8"-F
Number of folds: 1.5
SPB1 30 ED-65 G1/8-AG
SPB1 30 ED-65 G1/8-AG
10.01.06.03496
Bellows suction cup (round) for very uneven workpieces
Size: 30
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8"-M
Number of folds: 1.5
SPB1 30 ED-65 G1/8-IG
SPB1 30 ED-65 G1/8-IG
10.01.06.03497
Bellows suction cup (round) for very uneven workpieces
Size: 30
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8"-F
Number of folds: 1.5

  1. 1
  2. 2