Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 30 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Thread G1 | G1/8"-F |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d2 | 20 mm |
dn | 4.10 mm |
Dmax(S) | 36.70 mm |
Ds | 31.40 mm |
G1 | G1/8"-F |
H | 37 mm |
LG1 | 8 mm |
SW1 | 14 mm |
Z (Stroke) | 13 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 20.70 N |
Pull-off force | 30.60 N |
Lateral force | 15.50 N |
Volume | 7.99 cm³ |
Curve radius (min) (convex) | 25 mm |
Hose diameter (rec.) d | 6 mm |
Size | 30 |
Number of folds | 1.50 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Weight | 8.90 g |
Product family | SPB1 |
Ordering information: SPB1 30 ED-65 G1/8-IG
Suction cup SPB1 (elastomer part + connection element) is delivered assembled. The assembly consists of:
Available spare parts: suction cup SPB1, connection element (Schmalz-Connector)
Available accessories: filter screen (sieve, round), suction cup insert