SPB1 50 ED-65 G1/4-AG

Part no.: 10.01.06.03500

Bellows suction cup (round) for very uneven workpieces

Size50
Suction cup materialElastodur ED
Material hardness [Shore A]65 Shore A
Thread G1G1/4"-M
Number of folds1.5
SPB1 50 ED-65 G1/4-AG
Attribute Value
d2 32.30 mm
dn 6.10 mm
Dmax(S) 58.40 mm
Ds 51.40 mm
G1 G1/4"-M
H 39.20 mm
LG1 10 mm
SW1 17 mm
Z (Stroke) 18 mm
Attribute Value
Suction force (-600mbar) 54.70 N
Pull-off force 72.70 N
Lateral force 31.20 N
Volume 30.18 cm³
Curve radius (min) (convex) 40 mm
Hose diameter (rec.) d 6 mm
Size 50
Number of folds 1.50
Suction cup material Elastodur ED
Material hardness [Shore A] 65 Shore A
Weight 26.30 g
Product family SPB1

Ordering information: SPB1 50 ED-65 G1/4-AG

Suction cup SPB1 (elastomer part + connection element) is delivered assembled. The assembly consists of:

  • Suction cup of type SPB1 – elastomer part, available in various diameters
  • Connection element of type SC – available with various threads

 

Available spare parts: suction cup SPB1, connection element (Schmalz-Connector)

Available accessories: filter screen (sieve, round), suction cup insert