SPB1 60 ED-65 G1/4-AG

Part no.: 10.01.06.03502

Bellows suction cup (round) for very uneven workpieces

Size60
Suction cup materialElastodur ED
Material hardness [Shore A]65 Shore A
Thread G1G1/4"-M
Number of folds1.5
SPB1 60 ED-65 G1/4-AG
Attribute Value
d2 38.60 mm
dn 6.10 mm
Dmax(S) 69.60 mm
Ds 61.40 mm
G1 G1/4"-M
H 43.20 mm
LG1 10 mm
SW1 17 mm
Z (Stroke) 22 mm
Attribute Value
Suction force (-600mbar) 78 N
Pull-off force 100.90 N
Lateral force 49.40 N
Volume 49.24 cm³
Curve radius (min) (convex) 70 mm
Hose diameter (rec.) d 6 mm
Size 60
Number of folds 1.50
Suction cup material Elastodur ED
Material hardness [Shore A] 65 Shore A
Weight 33.20 g
Product family SPB1

Ordering information: SPB1 60 ED-65 G1/4-AG

Suction cup SPB1 (elastomer part + connection element) is delivered assembled. The assembly consists of:

  • Suction cup of type SPB1 – elastomer part, available in various diameters
  • Connection element of type SC – available with various threads

 

Available spare parts: suction cup SPB1, connection element (Schmalz-Connector)

Available accessories: filter screen (sieve, round), suction cup insert