SPB1 10 ED-65 M5-IG

Part no.: 10.01.06.03568

Bellows suction cup (round) for very uneven workpieces

Size10
Suction cup materialElastodur ED
Material hardness [Shore A]65 Shore A
Thread G1M5-F
Number of folds1.5
SPB1 10 ED-65 M5-IG
Attribute Value
d2 5.60 mm
dn 3.10 mm
Dmax(S) 11.30 mm
Ds 9.80 mm
G1 M5-F
H 22.40 mm
LG1 5.50 mm
SW1 8 mm
Z (Stroke) 4 mm
Attribute Value
Suction force (-600mbar) 1.50 N
Pull-off force 4 N
Lateral force 2 N
Volume 0.45 cm³
Curve radius (min) (convex) 5 mm
Hose diameter (rec.) d 4 mm
Size 10
Number of folds 1.50
Suction cup material Elastodur ED
Material hardness [Shore A] 65 Shore A
Weight 0.50 g
Product family SPB1

Ordering information: SPB1 10 ED-65 M5-IG

Suction cup SPB1 (elastomer part + connection element) is delivered assembled. The assembly consists of:

  • Suction cup of type SPB1 – elastomer part, available in various diameters
  • Connection element of type SC – available with various threads

 

Available spare parts: suction cup SPB1, connection element (Schmalz-Connector)

Available accessories: filter screen (sieve, round), suction cup insert