Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 80 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Thread G1 | G1/4"-M |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d2 | 56 mm |
dn | 6.10 mm |
Dmax(S) | 88 mm |
Ds | 81.40 mm |
G1 | G1/4"-M |
H | 53.90 mm |
LG1 | 10 mm |
SW1 | 22 mm |
Z (Stroke) | 23.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 166 N |
Pull-off force | 200 N |
Lateral force | 59 N |
Volume | 98.36 cm³ |
Curve radius (min) (convex) | 70 mm |
Hose diameter (rec.) d | 6 mm |
Size | 80 |
Number of folds | 1.50 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Weight | 74.40 g |
Product family | SPB1 |
Ordering information: SPB1 80 ED-65 G1/4-AG
Suction cup SPB1 (elastomer part + connection element) is delivered assembled. The assembly consists of:
Available spare parts: suction cup SPB1, connection element (Schmalz-Connector)
Available accessories: filter screen (sieve, round), suction cup insert