SPB1 15 ED-65 G1/8-IG

Part no.: 10.01.06.03491

Bellows suction cup (round) for very uneven workpieces

Size15
Suction cup materialElastodur ED
Material hardness [Shore A]65 Shore A
Thread G1G1/8"-F
Number of folds1.5
SPB1 15 ED-65 G1/8-IG
Attribute Value
d2 9.50 mm
dn 4.10 mm
Dmax(S) 19.70 mm
Ds 15.40 mm
G1 G1/8"-F
H 29 mm
LG1 8 mm
SW1 14 mm
Z (Stroke) 6 mm
Attribute Value
Suction force (-600mbar) 4.30 N
Pull-off force 9 N
Lateral force 5 N
Volume 1.50 cm³
Curve radius (min) (convex) 8 mm
Hose diameter (rec.) d 4 mm
Size 15
Number of folds 1.50
Suction cup material Elastodur ED
Material hardness [Shore A] 65 Shore A
Weight 6.60 g
Product family SPB1

Ordering information: SPB1 15 ED-65 G1/8-IG

Suction cup SPB1 (elastomer part + connection element) is delivered assembled. The assembly consists of:

  • Suction cup of type SPB1 – elastomer part, available in various diameters
  • Connection element of type SC – available with various threads

 

Available spare parts: suction cup SPB1, connection element (Schmalz-Connector)

Available accessories: filter screen (sieve, round), suction cup insert