SPB1 20 ED-65 G1/8-IG

Part no.: 10.01.06.03493

Bellows suction cup (round) for very uneven workpieces

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]65 Shore A
Thread G1G1/8"-F
Number of folds1.5
SPB1 20 ED-65 G1/8-IG
Attribute Value
d2 13.80 mm
dn 4.10 mm
Dmax(S) 26.30 mm
Ds 21.40 mm
G1 G1/8"-F
H 32 mm
LG1 8 mm
SW1 14 mm
Z (Stroke) 8 mm
Attribute Value
Suction force (-600mbar) 9.90 N
Pull-off force 16.20 N
Lateral force 9.80 N
Volume 3.11 cm³
Curve radius (min) (convex) 15 mm
Hose diameter (rec.) d 4 mm
Size 20
Number of folds 1.50
Suction cup material Elastodur ED
Material hardness [Shore A] 65 Shore A
Weight 7.40 g
Product family SPB1

Ordering information: SPB1 20 ED-65 G1/8-IG

Suction cup SPB1 (elastomer part + connection element) is delivered assembled. The assembly consists of:

  • Suction cup of type SPB1 – elastomer part, available in various diameters
  • Connection element of type SC – available with various threads

 

Available spare parts: suction cup SPB1, connection element (Schmalz-Connector)

Available accessories: filter screen (sieve, round), suction cup insert