Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 50 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Thread G1 | G1/4"-M |
Number of folds | 2.5 |
Attribute | Value |
---|---|
d2 | 27.10 mm |
dn | 6.10 mm |
D1 | 52.20 mm |
Dmax(S) | 55.50 mm |
Ds | 51.30 mm |
G1 | G1/4"-M |
H | 63.10 mm |
LG1 | 10 mm |
SW1 | 17 mm |
SW2 | 6 mm |
Z (Stroke) | 32 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 34.60 N |
Pull-off force | 61.80 N |
Lateral force | 28.50 N |
Volume | 51.80 cm³ |
Curve radius (min) (convex) | 75 mm |
Hose diameter (rec.) d | 6 mm |
Size | 50 |
Number of folds | 2.50 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Weight | 30.90 g |
Product family | SPB2 |
Ordering information: SPB2 50 ED-65 G1/4-AG
Suction cup SPB2 (elastomer part + connection element) is delivered assembled. The assembly consists of:
Available spare parts: suction cup SPB2, connection element (Schmalz-Connector)
Available accessories: pad insert SPI