SPB2 20 SI-40 SW150 P

Part no.: 10.01.06.03223

Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging

Size20
Suction cup materialSilicone SI
Material hardness [Shore A]40 Shore A
Height H24.3 mm
SPB2 20 SI-40 SW150 P
Attribute Value
d 8.50 mm
d1 11.80 mm
d2 10.20 mm
d5 7.90 mm
dn 1.50 mm
D1 20 mm
Dmax(S) 20.50 mm
Ds 19.60 mm
H 24.30 mm
H2 2.20 mm
H3 8.20 mm
H5 2 mm
Z (Stroke) 9 mm
Attribute Value
Suction force (-600mbar) 4.90 N
Pull-off force 8 N
Volume 2.50 cm³
Curve radius (min) (convex) 25 mm
Size 20
Number of folds 2.50
Suction cup material Silicone SI
Material hardness [Shore A] 40 Shore A
Weight 2.50 g
Product family SPB2

Ordering information: SPB2 20 SI-40 SW150 P

Bellows suction cup SPB2 P is delivered as a ready-to-connect component. Available in different diameters.

 

Available spare parts: suction cup SPB2 P, flow restrictor
Available accessories: filter disc