Bellows Suction Cups SPB2 P (2.5 Folds) Flow Restrictor

  • Round bellows suction cup with 2.5 folds used for palletizing and depalletizing processes in the packaging industry
  • Handling of packaging materials such as cardboard boxes, rigid and flexible packaging
  • Handling of blister packaging, shrink-wrapped products, plastic bags or trays
  • Used in area gripping systems and "suction cup carpets"; integrated flow restrictor to reduce leakage occurring at partial occupancy

Our Highlights...

  • Tool-free installation due to push-in function
  • Flexible, adaptable sealing lip
  • Soft bellows with a large stroke and low restoring force
  • Food grade material Silicone SI (FDA conform)

Your Benefits...

  • Quick installation and removal of the suction cups
  • Optimal sealing on cardboard boxes and packaging material
  • Used in area gripping systems and "suction cup carpets"
  • Direct use in the food industry possible
 

Individual items in the product family Bellows Suction Cups SPB2 P (2.5 Folds) Flow Restrictor

 

SPB2 40 SI-55 SW150 P
10.01.06.03227
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
Size: 40
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Flow resistance SW: 1.5 mm
Number of folds: 2.5
Shape: Push In
SPB2 40 SI-55 SW130 P
10.01.06.03226
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
Size: 40
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Flow resistance SW: 1.3 mm
Number of folds: 2.5
Shape: Push In
SPB2 40 SI-55 SW100 P
10.01.06.03225
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
Size: 40
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Flow resistance SW: 1 mm
Number of folds: 2.5
Shape: Push In
SPB2 40 SI-55 SW80 P
10.01.06.03224
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
Size: 40
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Flow resistance SW: 0.8 mm
Number of folds: 2.5
Shape: Push In
SPB2 20 SI-40 SW150 P
10.01.06.03223
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
Size: 20
Suction cup material: Silicone SI
Material hardness: 40 °Sh
Flow resistance SW: 1.5 mm
Number of folds: 2.5
Shape: Push In
SPB2 20 SI-40 SW130 P
10.01.06.03222
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
Size: 20
Suction cup material: Silicone SI
Material hardness: 40 °Sh
Flow resistance SW: 1.3 mm
Number of folds: 2.5
Shape: Push In
SPB2 20 SI-40 SW100 P
10.01.06.03221
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
Size: 20
Suction cup material: Silicone SI
Material hardness: 40 °Sh
Flow resistance SW: 1 mm
Number of folds: 2.5
Shape: Push In
SPB2 20 SI-40 SW80 P
10.01.06.03220
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
Size: 20
Suction cup material: Silicone SI
Material hardness: 40 °Sh
Flow resistance SW: 0.8 mm
Number of folds: 2.5
Shape: Push In