SPB2f 15 SI-55 G1/8-IG

Part no.: 10.01.06.04262

Bellows suction cup (round) for very uneven workpieces

Size15
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Thread G1G1/8"-F
Number of folds2.5
SPB2f 15 SI-55 G1/8-IG
Attribute Value
d2 4 mm
dn 4.10 mm
Dmax(S) 17 mm
Ds 15 mm
G1 G1/8"-F
H 34.30 mm
LG1 8 mm
SW1 14 mm
Z (Stroke) 7.30 mm
Attribute Value
Suction force at -200 mbar 0.25 N
Suction force at -400 mbar 0.50 N
Suction force (-600mbar) 0.75 N
Volume 1.20 cm³
Size 15
Number of folds 2.50
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Weight 5.50 g
Product family SPB2f

Ordering information: SPB2f 15 SI-55 G1/8-IG

Suction cup SPB2f (elastomer part + connection element) is delivered assembled. The assembly consists of:

  • Suction cup of type SPB2f - elastomer part, available in various diameters
  • Connection element of type SC - available with various threads

Available spare parts: suction cup SPB2f, Schmalz-Connector