Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 20 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Thread G1 | G1/8"-F |
Number of folds | 2.5 |
Attribute | Value |
---|---|
d2 | 6 mm |
dn | 4.10 mm |
Dmax(S) | 22.50 mm |
Ds | 20 mm |
G1 | G1/8"-F |
H | 37.40 mm |
LG1 | 8 mm |
SW1 | 14 mm |
Z (Stroke) | 9.10 mm |
Attribute | Value |
---|---|
Suction force at -200 mbar | 0.60 N |
Suction force at -400 mbar | 1.10 N |
Suction force (-600mbar) | 1.70 N |
Volume | 1.86 cm³ |
Size | 20 |
Number of folds | 2.50 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 7.30 g |
Product family | SPB2f |
Ordering information: SPB2f 20 SI-55 G1/8-IG
Suction cup SPB2f (elastomer part + connection element) is delivered assembled. The assembly consists of:
Available spare parts: suction cup SPB2f, Schmalz-Connector