Bellows Suction Cups SPB4 (4.5 Folds)

  • Round, bellows suction cup with 4.5 folds for handling of flexible products such as pouches and other plastic film packaging
  • Process reliable gripping and handling of solid, powdery and liquid filled pouches
  • High-speed packaging processes, particularly in conjunction with parallel kinematic robots

Our Highlights...

  • Thin, steep sealing lip with flow fins
  • Functional separation of folds and sealing lip
  • Reinforced basic body and folds
  • Extra large nominal diameter for high volume flow rates
  • Food grade material (FDA conform) Silicone SI and SI-HD

Your Benefits...

  • Extraordinary sealing on pouches and other flexible materials
  • Compressed bellows have no negative effect on flexibility of sealing lip
  • No collapsing when suction cup is stretched under vacuum
  • Sized for operation with pumps, blowers and multistage ejectors
  • Suitable for applications in the food industry
 

Individual items in the product family Bellows Suction Cups SPB4 (4.5 Folds)

 

  1. 1
  2. 2
  3. 3
SPB4 20 SI-55 G1/8-AG
SPB4 20 SI-55 G1/8-AG
10.01.06.03514
Bellows suction cup (round) for very uneven workpieces
Size: 20
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: G1/8-M
Number of folds: 4.5
SPB4 20 SI-55 G1/8-IG
SPB4 20 SI-55 G1/8-IG
10.01.06.03517
Bellows suction cup (round) for very uneven workpieces
Size: 20
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: G1/8-F
Number of folds: 4.5
SPB4 20 SI-55 G1/4-AG
SPB4 20 SI-55 G1/4-AG
10.01.06.03515
Bellows suction cup (round) for very uneven workpieces
Size: 20
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: G1/4-M
Number of folds: 4.5
SPB4 20 SI-55 G1/4-IG
SPB4 20 SI-55 G1/4-IG
10.01.06.03518
Bellows suction cup (round) for very uneven workpieces
Size: 20
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: G1/4-F
Number of folds: 4.5
SPB4 20 SI-55 G3/8-AG
SPB4 20 SI-55 G3/8-AG
10.01.06.03516
Bellows suction cup (round) for very uneven workpieces
Size: 20
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: G3/8-M
Number of folds: 4.5
SPB4 20 SI-55 G3/8-IG
SPB4 20 SI-55 G3/8-IG
10.01.06.03519
Bellows suction cup (round) for very uneven workpieces
Size: 20
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: G3/8-F
Number of folds: 4.5
SPB4 30 SI-55 G1/8-AG
SPB4 30 SI-55 G1/8-AG
10.01.06.03520
Bellows suction cup (round) for very uneven workpieces
Size: 30
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: G1/8-M
Number of folds: 4.5
SPB4 30 SI-55 G1/8-IG
SPB4 30 SI-55 G1/8-IG
10.01.06.03523
Bellows suction cup (round) for very uneven workpieces
Size: 30
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: G1/8-F
Number of folds: 4.5
SPB4 30 SI-55 G1/4-AG
SPB4 30 SI-55 G1/4-AG
10.01.06.03521
Bellows suction cup (round) for very uneven workpieces
Size: 30
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: G1/4-M
Number of folds: 4.5
SPB4 30 SI-55 G1/4-IG
SPB4 30 SI-55 G1/4-IG
10.01.06.03524
Bellows suction cup (round) for very uneven workpieces
Size: 30
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: G1/4-F
Number of folds: 4.5

  1. 1
  2. 2
  3. 3