Bellows Suction Cups SPB4f (4.5 Folds)

  • Round, bellows suction cup with 4.5 folds for handling bags and other very flexible packaging
  • Reliable gripping and handling especially of bags and packaging with low filling degree as well as liquid, solid or powder filled pouches
  • For use in fast packaging processes, particularly together with delta robots (case packers and pick-and-place applications)

Our Highlights...

  • Extremely flexible and adaptable sealing lip with flow fins
  • Integrated bag stabilizer
  • Reinforced basic body and folds
  • Very large nominal diameter
  • Suction cup made from FDA compliant silicone SI and SI-HD

Your Benefits...

  • Optimal sealing on bags, even with strong wrinkles, low filling degree or during swivel motion
  • Bag stabilization; even thin and soft plastic films (LDPE) are not drawn in
  • Secure gripping with high lateral loads and swinging workpieces
  • High volume flow rates and short cycle times
  • Can be used directly in the food industry
 

Individual items in the product family Bellows Suction Cups SPB4f (4.5 Folds)

 

  1. 1
  2. 2
SPB4f 30 SI-55 G1/8-AG
SPB4f 30 SI-55 G1/8-AG
10.01.06.03538
Bellows suction cup (round) for very uneven workpieces
Size: 30
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: G1/8-M
Number of folds: 4.5
SPB4f 30 SI-55 G1/8-IG
SPB4f 30 SI-55 G1/8-IG
10.01.06.03541
Bellows suction cup (round) for very uneven workpieces
Size: 30
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: G1/8-F
Number of folds: 4.5
SPB4f 30 SI-55 G1/4-AG
SPB4f 30 SI-55 G1/4-AG
10.01.06.03539
Bellows suction cup (round) for very uneven workpieces
Size: 30
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: G1/4-M
Number of folds: 4.5
SPB4f 30 SI-55 G1/4-IG
SPB4f 30 SI-55 G1/4-IG
10.01.06.03542
Bellows suction cup (round) for very uneven workpieces
Size: 30
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: G1/4-F
Number of folds: 4.5
SPB4f 30 SI-55 G3/8-AG
SPB4f 30 SI-55 G3/8-AG
10.01.06.03540
Bellows suction cup (round) for very uneven workpieces
Size: 30
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: G3/8-M
Number of folds: 4.5
SPB4f 30 SI-55 G3/8-IG
SPB4f 30 SI-55 G3/8-IG
10.01.06.03543
Bellows suction cup (round) for very uneven workpieces
Size: 30
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: G3/8-F
Number of folds: 4.5
SPB4f 40 SI-55 G1/8-AG
SPB4f 40 SI-55 G1/8-AG
10.01.06.03544
Bellows suction cup (round) for very uneven workpieces
Size: 40
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: G1/8-M
Number of folds: 4.5
SPB4f 40 SI-55 G1/8-IG
SPB4f 40 SI-55 G1/8-IG
10.01.06.03547
Bellows suction cup (round) for very uneven workpieces
Size: 40
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: G1/8-F
Number of folds: 4.5
SPB4f 40 SI-55 G1/4-AG
SPB4f 40 SI-55 G1/4-AG
10.01.06.03545
Bellows suction cup (round) for very uneven workpieces
Size: 40
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: G1/4-M
Number of folds: 4.5
SPB4f 40 SI-55 G1/4-IG
SPB4f 40 SI-55 G1/4-IG
10.01.06.03548
Bellows suction cup (round) for very uneven workpieces
Size: 40
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: G1/4-F
Number of folds: 4.5

  1. 1
  2. 2