Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (oval) with 1.5 corrug.for dynamic handling of cardboard and rigid packaging
Dimensions (LxB) | 60 x 20 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Thread G1 | G1/8"-F |
Number of folds | 1.5 |
Attribute | Value |
---|---|
b2 | 12.80 mm |
Bmax(S) | 27.50 mm |
Bs | 21.40 mm |
dn | 3.60 mm |
G1 | G1/8"-F |
H | 32 mm |
l2 | 53.50 mm |
LG1 | 8 mm |
Lmax(S) | 67 mm |
Ls | 61.40 mm |
SW1 | 14 mm |
Z (Stroke) | 8 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 32.50 N |
Pull-off force | 39.80 N |
Lateral force | 32.20 N |
Volume | 11 cm³ |
Curve radius (min) (convex) | 25 mm |
Hose diameter (rec.) d | 6 mm |
Dimensions (LxB) | 60 x 20 |
Number of folds | 1.50 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Weight | 16 g |
Product family | SPOB1 |
Ordering information: SPOB1 60x20 ED-65 G1/8-IG
Suction cup SPOB1 (elastomer part + connection element) is delivered assembled. The assembly consists of:
Available spare parts: suction cup SPOB1, Schmalz-Connector
Available accessories: filter screen (sieve, round)