SPOB1 60x20 ED-65 G1/8-AG

Part no.: 10.01.06.03510

Bellows suction cup (oval) with 1.5 corrug.for dynamic handling of cardboard and rigid packaging

Dimensions (LxB)60 x 20
Suction cup materialElastodur ED
Material hardness [Shore A]65 Shore A
Thread G1G1/8"-M
Number of folds1.5
SPOB1 60x20 ED-65 G1/8-AG
Attribute Value
b2 12.80 mm
Bmax(S) 27.50 mm
Bs 21.40 mm
dn 3.60 mm
G1 G1/8"-M
H 24 mm
l2 53.50 mm
LG1 7.50 mm
Lmax(S) 67 mm
Ls 61.40 mm
SW1 14 mm
Z (Stroke) 8 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 32.50 N
Pull-off force 39.80 N
Lateral force 32.20 N
Volume 11 cm³
Curve radius (min) (convex) 25 mm
Hose diameter (rec.) d 6 mm
Dimensions (LxB) 60 x 20
Number of folds 1.50
Suction cup material Elastodur ED
Material hardness [Shore A] 65 Shore A
Weight 11 g
Product family SPOB1


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SPOB1 60x20 ED-65 G1/8-AG

Suction cup SPOB1 (elastomer part + connection element) is delivered assembled. The assembly consists of:

  • Suction cup of type SPOB1 – elastomer part, available in various diameters
  • Connection element of type SC – available with various threads, includes stabilization plate for model size 100 x 400 mm

 

Available spare parts: suction cup SPOB1, Schmalz-Connector

Available accessories: filter screen (sieve, round)