Bellows Suction Cups SPOB1 (Oval, 1.5 Folds)

  • Oval, bellows suction cup with 1.5 folds for the use in cardboard box and tray erectors
  • Handling of cardboard and rigid or flexible packaging in top-loading and side-loading machines
  • Palletizing and depalletizing processes
  • Heavy-duty applications that require suction cups with excellent sealing and low wear

Our Highlights...

  • Oval shape
  • Suction cup features robust, reinforced main body
  • "Interlocking" of sealing-lip and fold due to locking elements
  • Made from wear-proof and abrasion-proof material Elastodur ED-65

Your Benefits...

  • Ideal for all oblong workpieces
  • High intrinsic stability of the suction cup in dynamic processes
  • Form-locking connection to avoid sliding of the suction cup
  • Very low wear; approx. 3x the service life of NBR
 

Individual items within the product family Bellows Suction Cups SPOB1 (Oval, 1.5 Folds)

 

SPOB1 60x20 ED-65 G1/8-AG
SPOB1 60x20 ED-65 G1/8-AG
10.01.06.03510
Bellows suction cup (oval) with 1.5 corrug.for dynamic handling of cardboard and rigid packaging
Dimensions (LxB): 60 x 20 mm
Suction cup material: Elastodur
Material hardness: 65 °Sh
Number of folds: 1.5
Thread G1: G1/8-M
SPOB1 60x20 ED-65 G1/8-IG
SPOB1 60x20 ED-65 G1/8-IG
10.01.06.03511
Bellows suction cup (oval) with 1.5 corrug.for dynamic handling of cardboard and rigid packaging
Dimensions (LxB): 60 x 20 mm
Suction cup material: Elastodur
Material hardness: 65 °Sh
Number of folds: 1.5
Thread G1: G1/8-F
SPOB1 100x40 ED-65 G1/4-AG
SPOB1 100x40 ED-65 G1/4-AG
10.01.06.03512
Bellows suction cup (oval) with 1.5 corrug.for dynamic handling of cardboard and rigid packaging
Dimensions (LxB): 100 x 40 mm
Suction cup material: Elastodur
Material hardness: 65 °Sh
Number of folds: 1.5
Thread G1: G1/4-M
SPOB1 100x40 ED-65 G1/4-IG
SPOB1 100x40 ED-65 G1/4-IG
10.01.06.03513
Bellows suction cup (oval) with 1.5 corrug.for dynamic handling of cardboard and rigid packaging
Dimensions (LxB): 100 x 40 mm
Suction cup material: Elastodur
Material hardness: 65 °Sh
Number of folds: 1.5
Thread G1: G1/4-F