Bellows Suction Cups SPOB1f (Oval, 1.5 Folds)

  • Oval bellows suction pad with 1.5 folds for reliable handling of small, film packaging products such as candy bars, popsicles or bulk materials
  • Used in packaging lines for processing bulk material packaging in the case-packing process step
  • Handling of small flow-wrap packaging with different fill levels
  • Stability and high suction force in rapid packaging processes thanks to its oval shape

Our Highlights...

  • Oval shape with 1.5 folds
  • Very flexible and easy-to-adapt sealing lip and suction bellows
  • Integrated anti-rotation guard
  • Large nominal diameter
  • FDA-compliant silicone material

Your Benefits...

  • High holding force and secure gripping even on small workpieces such as tubular bag packaging
  • Optimum sealing for bag packaging even when the bags have an extremely large number of folds and are not very full
  • Simple and reliable positioning of the suction pad on the workpiece (no additional component parts required)
  • High flow rates for short cycle times
  • Capable of direct use in the food product sector
 

Individual items in the product family Bellows Suction Cups SPOB1f (Oval, 1.5 Folds)

 

SPOB1f 35x15 SI-55 G1/8-AG
New
SPOB1f 35x15 SI-55 G1/8-AG
10.01.06.03736
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB): 35 x 15 mm
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Number of folds: 1.5
Thread G1: G1/8"-M
SPOB1f 35x15 SI-55 G1/8-IG
New
SPOB1f 35x15 SI-55 G1/8-IG
10.01.06.03735
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB): 35 x 15 mm
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Number of folds: 1.5
Thread G1: G1/8"-F
SPOB1f 60x25 SI-55 G1/4-AG
New
SPOB1f 60x25 SI-55 G1/4-AG
10.01.06.03738
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB): 60 x 25 mm
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Number of folds: 1.5
Thread G1: G1/4"-M
SPOB1f 60x25 SI-55 G1/4-IG
New
SPOB1f 60x25 SI-55 G1/4-IG
10.01.06.03737
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB): 60 x 25 mm
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Number of folds: 1.5
Thread G1: G1/4"-F
SPOB1f 80x35 SI-55 G1/4-AG
New
SPOB1f 80x35 SI-55 G1/4-AG
10.01.06.03740
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB): 80 x 35 mm
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Number of folds: 1.5
Thread G1: G1/4"-M
SPOB1f 80x35 SI-55 G1/4-IG
New
SPOB1f 80x35 SI-55 G1/4-IG
10.01.06.03739
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB): 80 x 35 mm
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Number of folds: 1.5
Thread G1: G1/4"-F