SPOB1f 35x15 SI-55 G1/8-AG

Part no.: 10.01.06.03736

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimensions (LxB)35 x 15
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Thread G1G1/8"-M
Number of folds1.5
SPOB1f 35x15 SI-55 G1/8-AG
Attribute Value
b2 8 mm
B1 15 mm
Bmax(S) 17 mm
Bs 14.60 mm
dn 4.10 mm
G1 G1/8"-M
H 19 mm
l2 28 mm
L1 35 mm
LG1 7.50 mm
Lmax(S) 37 mm
Ls 34.60 mm
SW1 14 mm
Z (Stroke) 4 mm
Attribute Value
Suction force at -200 mbar 4.20 N
Suction force at -400 mbar 8.40 N
Suction force (-600mbar) 12.60 N
Volume 2.14 cm³
Workpiece width (min) 10 mm
Hose diameter (rec.) d 6 mm
Dimensions (LxB) 35 x 15
Number of folds 1.50
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Weight 6.90 g
Product family SPOB1f
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SPOB1f 35x15 SI-55 G1/8-AG

The suction cup SPOB1f (elastomer part + connection element) with integrated bag stabilizer is delivered assembled. The assembly consists of:

  • Suction cup of the type SPOB1f - elastomer part, available in a range of different diameters
  • Connection element of the type SC - available with a range of different threads

 

Available spare parts: suction cup SPOB1f, Schmalz-Connector