SVE 53 SI-MD-55 G3/8-AG

Part no.: 10.01.19.00258

Suction cup f. bin-picking processes with optimum adaptation to a wide range of workpieces

New
Size53
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 Shore A
Thread G1G3/8"-M
SVE 53 SI-MD-55 G3/8-AG
Attribute Value
dn 10.30 mm
Ds 52.10 mm
G1 G3/8"-M
H 68 mm
LG1 10 mm
SW1 22 mm
Attribute Value
Suction cup material Silicone SI metal detectable
Material hardness [Shore A] 55 Shore A
Size 53
Product family SVE

Ordering information: SVE 53 SI-MD-55 G3/8-AG

Bin-Picking suction cup (elastomer part + connector) is delivered assembled. The assembly consists of:

  • Suction cup of type SVE – elastomer part
  • Connection element of type SC

Available spare parts: suction cup SVE, connection element SC