Chocolate Suction Cups SPG

  • Bell-shaped suction cup for dynamic handling and packing of chocolates in combination with picker robots
  • Direct handling of round, oval or square chocolates
  • Handling of confectionery with structured surfaces or toppings
  • Suitable for direct contact with food due to FDA compliant material silicone
  • Handling of round chocolates with maximum diameter of 35 mm and oval/square chocolates with maximum diagonal measurement of 30 mm

Our Highlights...

  • Extremely thin sealing lip
  • Tapered sealing lip shape
  • Large nominal flow
  • FDA compliant material silicone

Your Benefits...

  • Good sealing on decorated chocolates
  • Even square chocolates are enclosed by suction cup; dynamic handling possible
  • Leakage compensation on highly-structured chocolates
  • Suitable for direct contact with food
 

Individual items in the product family Chocolate Suction Cups SPG

 

SPG 33 SI-HD SC040
10.01.19.00165
Bell-shaped suction cup (round)
Size: 33
Suction cup material: Silicone SI-HD
Material characteristics:
FDA-compatible
Nipple: SC 040
SPG 33 SI-45 SC040
10.01.19.00002
Bell-shaped suction cup (round)
Size: 33
Suction cup material: Silicone SI
Material hardness: 45 °Sh
Material characteristics:
FDA-compatible
Nipple: SC 040