Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for smooth or slightly rough surfaces
Size | 50 |
Suction cup material | Vulkollan VU1 |
Material hardness [Shore A] | 72 Shore A |
Nipple material | Aluminum |
Connection | G1/4"-F |
Attribute | Value |
---|---|
Dmax(S) | 53 mm |
dn | 3.50 mm |
Ds | 50 mm |
G1 | G1/4"-F |
H | 32 mm |
LG1 | 12 mm |
SW1 | 17 mm |
Z (Stroke) | 4.50 mm |
Attribute | Value |
---|---|
Size | 50 |
Suction cup material | Vulkollan VU1 |
Suction force (-600mbar) | 95 N |
Volume | 6 cm³ |
Curve radius (min) (convex) | 75 mm |
Hose diameter (rec.) d | 6 mm |
Nipple family | N 011 |
Material hardness [Shore A] | 72 Shore A |
Weight | 14.20 g |
Number of folds | 0 |
Product family | PFYN |
Ordering information: PFYN 50 VU1-72 G1/4-IG
Suction cup PFYN VU1 (elastomer part + connection nipple) is delivered assembled. The assembly consists of:
Available spare parts: suction cup PFG VU1, connection nipple SA-NIP