Flat Suction Cups SPF

  • Round, flat suction cup for usage in cardboard box and tray erectors
  • Handling of cardboard and rigid packaging in top-loading and side-loading machines
  • Palletizing and depalletizing processes
  • Heavy-duty applications that require suction cups with excellent sealing and low wear

Our Highlights...

  • Flexible, adaptable sealing lip
  • Robust, reinforced main body
  • Supporting studs on the suction surface
  • Wear-proof and abrasion-proof material Elastodur ED-65

Your Benefits...

  • Excellent sealing when used on cardboard and rigid packaging
  • High intrinsic stability of the suction cup
  • Maximum effective diameter for high suction force
  • Very low wear, approx. 3 times higher compared to NBR
 

Individual items in the product family Flat Suction Cups SPF

 

  1. 1
  2. 2
SPF 10 ED-65 M5-AG
SPF 10 ED-65 M5-AG
10.01.01.13237
Flat suction cup (round) for dynamic handling of cardboard and rigid packaging
Size: 10
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: M5-M
SPF 10 ED-65 M5-IG
SPF 10 ED-65 M5-IG
10.01.01.13254
Flat suction cup (round) for dynamic handling of cardboard and rigid packaging
Size: 10
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: M5-F
SPF 15 ED-65 G1/8-AG
SPF 15 ED-65 G1/8-AG
10.01.01.13238
Flat suction cup (round) for dynamic handling of cardboard and rigid packaging
Size: 15
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8-M
SPF 15 ED-65 G1/8-IG
SPF 15 ED-65 G1/8-IG
10.01.01.13239
Flat suction cup (round) for dynamic handling of cardboard and rigid packaging
Size: 15
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8-F
SPF 20 ED-65 G1/8-AG
SPF 20 ED-65 G1/8-AG
10.01.01.13240
Flat suction cup (round) for dynamic handling of cardboard and rigid packaging
Size: 20
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8-M
SPF 20 ED-65 G1/8-IG
SPF 20 ED-65 G1/8-IG
10.01.01.13241
Flat suction cup (round) for dynamic handling of cardboard and rigid packaging
Size: 20
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8-F
SPF 25 ED-65 G1/8-AG
SPF 25 ED-65 G1/8-AG
10.01.01.13242
Flat suction cup (round) for dynamic handling of cardboard and rigid packaging
Size: 25
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8-M
SPF 25 ED-65 G1/8-IG
SPF 25 ED-65 G1/8-IG
10.01.01.13243
Flat suction cup (round) for dynamic handling of cardboard and rigid packaging
Size: 25
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8-F
SPF 30 ED-65 G1/8-AG
SPF 30 ED-65 G1/8-AG
10.01.01.13244
Flat suction cup (round) for dynamic handling of cardboard and rigid packaging
Size: 30
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8-M
SPF 30 ED-65 G1/8-IG
SPF 30 ED-65 G1/8-IG
10.01.01.13245
Flat suction cup (round) for dynamic handling of cardboard and rigid packaging
Size: 30
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8-F

  1. 1
  2. 2