Schmalz Test Set - Suction Cups for the Packaging Industry

  • Complete vacuum test set for rapid determination and selection of suitable suction cups for packaging applications

Our Highlights...

  • More than 80 vacuum suction cups in different shapes and materials
  • Three vacuum ejectors with different suction rates
  • One vacuum manometer (range down to -1 bar) and one vacuum hose made of polyurethane

Your Benefits...

  • Define the vacuum suction cup that fits your application best out of several alternatives
  • Generate vacuum directly by using a compressed-air outlet
  • Have all the components needed for suction tests available right away
 

Individual items in the product family Schmalz Test Set - Suction Cups for the Packaging Industry

TEST-SET VA-CO VERPACKUNG
30.02.03.00226
Vacuum-Test-Set
Business area: Vacuum Components
Content: Packaging ind.
contains: more than 80 suction Pads