Suction Cups for Packaging

These suction cups are characterized by a robust body and a soft sealing lip that molds to the shape of the packaging. The suction cups in the packaging industry are either made of the wear-resistant materials Elastodur and PVC or silicone, meeting FDA guidelines. This means these suction cups can be used for handling primary as well as secondary packaging.
 

Flat Suction Cups SPF

  • Diameter: 10 to 60 mm
  • Material: ED
  • Connection element modular

Bellows Suction Cups SPB1 (1.5 Folds)

  • Diameter: 10 to 80 mm
  • Material: ED
  • Connection element modular

Bellows Suction Cups SPOB1 (Oval, 1.5 Folds)

  • Dimensions: 60 x 20 and 100 x 40 mm
  • Material: ED
  • Connection element modular

Bellows Suction Cups SPOB1f (Oval, 1.5 Folds)

  • Dimensions: 35 x 15 to 80 x 35 mm
  • Material: SI (suitable for applications in the food industry)

Bellows Suction Cups SPB2 (2.5 Folds)

  • Diameter: 20 to 50 mm
  • Material: ED
  • Connection nipple modular

Bellows Suction Cups SPB2f (2.5 Folds)

  • Diameter: 30 to 50 mm
  • Material: SI (use in the food and beverage industry)

Bellows Suction Cups SPB2 P (2.5 Folds)

  • Diameter: 20 and 40 mm
  • Material: SI (use in the food and beverage industry)
  • Push-in function

Bellows Suction Cups SPB2 P (2.5 Folds) (W. Flow Resistance)

  • Diameter: 20 and 40 mm
  • Material: SI (use in the food and beverage industry)
  • Push-in function

Bellows Suction Cups SPB4 (4.5 Folds)

  • Diameter: 20 to 50 mm
  • Material: SI, SI-HD (suitable for applications in the food industry)
Bellows Suction Cups SPB4f (4.5 Folds)
Efficient

Bellows Suction Cups SPB4f (4.5 Folds)

  • Diameter: 30 to 50 mm
  • Material: SI, SI-HD (suitable for applications in the food industry)
  • Modular connection nipple or push-in function

Bellows Suction Cups FGA PVC (1.5 Folds)

  • Diameter: 13 to 22 mm
  • Material: PVC (suitable for applications in the food industry)

Bellows Suction Cups FG PVC (2.5 Folds)

  • Diameter: 18 to 50 mm
  • Material: PVC (suitable for applications in the food industry)
Bellows Suction Cups FGA SI-HD (1.5 Folds)
Efficient

Bellows Suction Cups FGA SI-HD (1.5 Folds)

  • Suction area (Ø) from 6 to 25 mm
Bellows Suction Cups FG SI-HD (2.5 Folds)
Efficient

Bellows Suction Cups FG SI-HD (2.5 Folds)

  • Suction area (Ø) from 7 to 25 mm

Bellows Suction Cups FSGB-R (Rectangular)

  • Dimensions: 52 x 25 to 80 x 50 mm
  • Material: NBR, SI
  • Connection plate screwed to elastomer part

Chocolate Suction Cups SPG

  • Diameter: 33 mm
  • Material: SI, SI-HD (suitable for applications in the food industry)

Flat Suction Cups PFYN VU1

  • Diameter: 15 to 95 mm
  • Material: VU1
  • Connection nipple plugged into elastomer part

Schmalz Test Kit for the Packaging Industry

  • Content: More than 80 vacuum suction cups in different shapes and materials; three vacuum ejectors; one vacuum manometer as well as one vacuum hose
  • Storage: practical plastic case